IESNA:LM-63-2002
[TEST]P1642302
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-727-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 70CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23511.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3989.5 4289.0 4376.7 4451.5 4464.4 4449.4 4468.7 4537.1 4637.7 4821.6 5065.5 5356.4 5670.9 5974.6 6257.0 
6541.5 6776.8 6965.0 7181.1 7446.3 7739.4 8079.5 8511.6 8990.8 9540.6 10036.8 10552.4 10744.9 9555.5 7266.7 
4066.5 1375.5 815.0 243.9 0.0 0.0 0.0 
3989.5 4303.9 4393.8 4455.8 4462.2 4449.4 4475.1 4543.5 4654.8 4832.3 5080.5 5373.5 5685.8 5972.5 6257.0 
6526.5 6770.4 6980.0 7183.2 7420.7 7692.3 8034.6 8466.7 8928.8 9484.9 10011.2 10601.6 10888.2 9825.1 7581.1 
4406.6 1488.8 857.8 288.8 0.0 0.0 0.0 
3989.5 4301.8 4381.0 4447.3 4466.5 4477.2 4528.6 4629.1 4763.9 4950.0 5198.1 5489.0 5788.5 6070.9 6338.3 
6603.5 6860.2 7095.5 7343.7 7600.4 7895.6 8265.6 8710.6 9266.7 9953.4 10593.0 11465.8 12041.2 11497.9 9581.2 
7136.2 3319.9 1236.4 682.4 145.5 0.0 0.0 
3989.5 4308.2 4374.5 4432.3 4468.7 4509.3 4588.5 4718.9 4879.4 5071.9 5315.8 5591.7 5880.5 6145.7 6413.1 
6686.9 6969.3 7268.8 7608.9 7972.6 8402.5 8896.7 9489.2 10237.9 11129.9 12075.4 13164.3 14148.3 14203.9 11630.5 
8757.6 5418.4 2697.5 1001.1 310.2 0.0 0.0 
3989.5 4293.2 4346.7 4391.6 4443.0 4509.3 4607.7 4742.5 4900.8 5082.6 5287.9 5519.0 5784.2 6047.3 6342.5 
6680.5 7054.9 7484.8 7953.3 8471.0 9050.7 9745.9 10567.3 11592.0 12774.9 13902.3 15036.0 15930.2 16300.2 14659.5 
9842.2 6496.6 3418.3 1339.1 350.8 0.0 0.0 
3989.5 4269.7 4321.1 4357.4 4413.0 4494.3 4592.7 4725.4 4879.4 5048.4 5236.6 5459.1 5713.6 5991.7 6312.6 
6682.7 7123.3 7623.9 8173.6 8796.1 9457.1 10240.1 11209.1 12259.4 13393.1 14424.2 15386.8 16204.0 16561.2 15254.2 
10385.5 6008.8 2834.4 834.3 136.9 0.0 0.0 
3989.5 4265.4 4314.6 4333.9 4393.8 4475.1 4584.2 4708.2 4845.1 4997.0 5166.0 5379.9 5619.5 5906.2 6233.4 
6637.7 7095.5 7643.1 8250.7 8933.0 9735.2 10597.3 11583.4 12640.2 13632.7 14490.5 15273.4 16005.0 16084.2 14439.2 
10086.0 5086.9 2237.5 705.9 136.9 2.1 0.0 
3989.5 4233.4 4280.4 4286.8 4329.6 4417.3 4524.3 4648.3 4761.7 4881.5 5035.5 5217.4 5452.7 5737.2 6098.7 
6573.6 7119.1 7739.4 8498.8 9243.2 10188.7 11055.1 11968.5 12828.4 13555.7 14154.7 14749.4 15046.7 14246.7 11607.0 
7446.3 3698.6 1366.9 780.8 442.8 10.7 0.0 
3989.5 4175.6 4214.1 4207.7 4229.1 4299.7 4402.3 4517.9 4631.2 4744.6 4879.4 5059.1 5292.2 5608.8 6026.0 
6577.8 7253.8 8085.9 8990.8 10004.7 11010.1 11872.2 12674.4 13284.0 13784.6 14152.5 14300.1 13686.2 11410.2 7354.4 
3257.9 1197.9 609.7 316.6 57.8 6.4 0.0 
3989.5 4102.9 4115.7 4109.3 4124.3 4175.6 4265.4 4368.1 4479.4 4597.0 4736.1 4928.6 5193.8 5566.0 6077.3 
6759.7 7593.9 8612.2 9668.9 10700.0 11547.1 12193.1 12670.1 13040.2 13258.4 13262.7 12738.6 10975.9 7270.9 3185.2 
832.1 316.6 169.0 92.0 38.5 8.6 0.0 
3989.5 4021.6 3974.5 3946.7 3948.8 3991.6 4068.6 4156.3 4239.8 4333.9 4453.7 4607.7 4825.9 5151.0 5585.3 
6182.1 6945.8 7807.9 8753.4 9523.4 10096.7 10439.0 10687.1 10854.0 10796.2 10406.9 9256.0 7048.5 3861.1 1296.3 387.2 
205.4 143.3 119.8 87.7 19.3 0.0 
3989.5 3963.8 3884.7 3816.2 3786.3 3801.2 3844.0 3893.2 3942.4 4002.3 4075.1 4179.9 4331.8 4558.5 4875.1 
5339.3 5906.2 6629.2 7382.2 7959.7 8372.6 8575.8 8667.8 8631.4 8361.9 7780.0 6588.5 4736.1 2380.9 808.6 275.9 
179.7 147.6 126.2 85.6 23.5 0.0 
3989.5 3889.0 3767.0 3657.9 3587.3 3551.0 3542.4 3544.6 3544.6 3544.6 3546.7 3563.8 3606.6 3681.5 3818.4 
4040.8 4329.6 4682.6 5046.2 5273.0 5307.2 5153.2 4862.3 4432.3 3829.1 3080.4 2177.6 1324.1 626.8 267.4 141.2 94.1 
51.3 32.1 17.1 6.4 0.0 
3989.5 3801.2 3587.3 3377.7 3191.6 3033.3 2892.1 2746.7 2579.8 2393.7 2188.3 1961.6 1707.0 1443.9 1187.2 941.2 731.6 
577.6 477.0 417.1 372.2 335.8 301.6 271.7 241.7 211.8 181.8 154.0 121.9 92.0 64.2 44.9 29.9 17.1 12.8 8.6 0.0 
3989.5 3717.8 3405.5 3080.4 2763.8 2453.6 2137.0 1816.1 1491.0 1189.4 930.5 725.2 599.0 536.9 498.4 459.9 430.0 397.9 
367.9 335.8 305.9 278.1 254.6 231.0 207.5 179.7 151.9 130.5 107.0 83.4 59.9 40.6 27.8 19.3 15.0 10.7 0.0 
3989.5 3638.7 3221.5 2785.2 2310.3 1865.3 1439.6 1093.1 821.4 658.9 599.0 564.7 532.6 502.7 464.2 432.1 402.2 374.3 
348.7 320.9 297.3 271.7 246.0 220.3 194.7 171.1 147.6 126.2 107.0 87.7 64.2 49.2 36.4 25.7 17.1 10.7 0.0 
3989.5 3536.0 3048.3 2487.8 1910.2 1399.0 977.6 725.2 626.8 594.7 566.9 541.2 513.4 483.4 444.9 417.1 387.2 359.4 
335.8 310.2 286.6 261.0 233.2 205.4 177.5 154.0 130.5 111.2 92.0 79.1 64.2 49.2 36.4 27.8 21.4 15.0 0.0 
3989.5 3486.8 2892.1 2246.1 1568.0 1071.7 740.1 633.2 603.2 575.4 551.9 528.4 500.6 468.5 436.4 406.4 376.5 350.8 
325.1 297.3 267.4 237.4 207.5 177.5 149.7 128.3 107.0 89.8 77.0 66.3 57.8 49.2 40.6 34.2 27.8 21.4 0.0 
3989.5 3426.9 2787.3 2057.9 1360.5 877.0 661.0 618.2 592.5 569.0 545.5 521.9 496.3 464.2 434.2 402.2 370.1 338.0 308.0 
275.9 241.7 209.6 177.5 145.5 119.8 98.4 81.3 70.6 64.2 59.9 57.8 53.5 49.2 40.6 34.2 25.7 0.0 
3989.5 3375.6 2693.2 1912.4 1212.9 772.2 639.6 611.8 586.1 562.6 539.1 515.5 489.9 457.8 425.7 393.6 359.4 323.0 286.6 
250.3 213.9 179.7 147.6 121.9 98.4 81.3 70.6 64.2 62.0 59.9 59.9 57.8 53.5 47.1 38.5 29.9 0.0 
3989.5 3347.8 2644.0 1852.5 1140.2 729.4 635.3 607.5 584.0 560.5 534.8 509.1 483.4 451.4 419.3 387.2 350.8 310.2 271.7 
233.2 196.8 162.6 132.6 107.0 87.7 74.9 66.3 62.0 59.9 59.9 59.9 57.8 53.5 49.2 42.8 32.1 0.0 
3989.5 3362.7 2654.7 1841.8 1153.0 718.8 635.3 609.7 584.0 558.3 534.8 509.1 481.3 449.2 419.3 385.0 346.5 308.0 267.4 
228.9 192.5 158.3 128.3 104.8 85.6 72.7 64.2 62.0 59.9 59.9 59.9 57.8 53.5 49.2 42.8 32.1 0.0 
